Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6001 C4 |
6201 C4 |
6204 C4 |
6226 C4 |
6303 C4 |
6307 C4 |
6308 C4 |
6310 C4 |
6414 C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
5.03 € | 1 | 17 Days | Grade 5 | 12 | 28 | 8 | 7316571754697 | 20.0 | ||
5.45 € | 1 | 4 Days | Grade 5 | 12 | 32 | 10 | 7316571195117 | 34.0 | ||
8.94 € | 1 | 17 Days | Grade 5 | 20 | 47 | 14 | 7316576611988 | 104.0 | ||
527.40 € | 1 | 4 Days | Grade 0 | 130 | 230 | 40 | 7316577099549 | 5760.0 | ||
7.86 € | 1 | 17 Days | Grade 5 | 17 | 47 | 14 | 7316570742459 | 108.0 | ||
20.68 € | 1 | 17 Days | Grade 6 | 35 | 80 | 21 | 7316577099433 | 444.0 | ||
29.23 € | 1 | 17 Days | Grade 6 | 40 | 90 | 23 | 7316576619373 | 611.0 | ||
48.96 € | 1 | 17 Days | Grade 6 | 50 | 110 | 27 | 7316577064288 | 1046.0 | ||
494.48 € | 1 | 4 Days | Grade 0 | 70 | 180 | 42 | 7316571176857 | 4834.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None. open bearing |
Temperature range | -20 to +150 °C |