Shaft locating washers (WS81103)

Shaft locating washers WS81103

Product Details:

Manufacturer part number: WS81103

Brand: ZEN

Price: 1.45

Delivery time: 4 Days


Technical Data:

I.D. d: 17 mm

O.D. D: 30 mm

Width B: 2.75 mm

Weight: 10.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WS81103

Part Number
WS81103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.45 €

1 4 Days 17302.7510.0

Loading...

  1. 1

Tech Support