Yoke type track rollers 2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA2203 -2RS

Part Number
NA2203 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.12 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 17 O.D. D(mm) 40 Width B(mm) 16
Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage Outer ring Spherical outside surface Seal Lip seal on both sides
Temperature range -20 to +120 °C Weight(g) 112.0

This page is Yoke type track rollers 2RS Series, part number NA2203 -2RS.
You can find the detail information about specifications and dimensions on part number NA2203 -2RS.

Tech Support