Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1204 ETN9 |
1205 ETN9 |
2201 ETN9 |
2204 ETN9 |
2209 ETN9 |
6204 ETN9 |
6305 ETN9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Raceway No. of Rows | Current insulation | EAN | Outer ring | Temperature range | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.77 € | 1 | 12 Days | Grade 0 | 20 | 47 | 14 | - | - | 7316576620485 | - | -30 to +120 °C | 111.0 | ||
24.22 € | 1 | 17 Days | Grade 0 | 25 | 52 | 15 | - | - | 7316576620850 | - | -30 to +120 °C | 136.0 | ||
35.47 € | 1 | 17 Days | Grade 0 | 12 | 32 | 14 | - | - | 7316576622212 | - | -30 to +120 °C | 52.0 | ||
30.47 € | 1 | 17 Days | Grade 0 | 20 | 47 | 18 | - | - | 7316576621864 | - | -30 to +120 °C | 131.0 | ||
56.15 € | 1 | 17 Days | Grade 0 | 45 | 85 | 23 | - | - | 7316576620546 | - | -30 to +120 °C | 533.0 | ||
22.67 € | 1 | 17 Days | Grade 5 | 20 | 47 | 14 | Single Row | No current insulation | 7316576628511 | Without flange/groove | -20 to +120 °C | 93.0 | ||
33.92 € | 1 | 17 Days | Grade 6 | 25 | 62 | 17 | Single Row | No current insulation | 7316570361629 | Without flange/groove | -20 to +120 °C | 210.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Rolling Element Material | Steel | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Normal radial clearance | Seal | None. open bearing |