Rod End Bearings, Spherical Bearings TXG3A-2LS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE100 TXG3A-2LS

Part Number
GE100 TXG3A-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,276.62 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 100 Outer diameter(mm) 150 Width(mm) 70
Maintenance Maintenance-free version Seal Three-lip contact seal on both sides Weight(g) 4127.0
GTIN/EAN 7316571913407

This page is Rod End Bearings, Spherical Bearings TXG3A-2LS Series, part number GE100 TXG3A-2LS.
You can find the detail information about specifications and dimensions on part number GE100 TXG3A-2LS.

Tech Support