Rod ends ES Series (SCF35 ES)

Rod ends  ES Series SCF35 ES

Product Details:

Manufacturer part number: SCF35 ES

Brand: SKF

Price: 111.57

Delivery time: 17 Days


Technical Data:

I.D. D: 35 mm

Connection screw direction: -

Outer diameter: 85 mm

Width: 25 mm

Thread type: Welding end


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCF35 ES

Part Number
SCF35 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

111.57 €

1 17 Days 35-8525Welding end1451.07316570891256

Loading...

  1. 1

Basic information

Maintenance Version requiring maintenance Seal None. open bearing

This page is Rod ends ES Series, part number SCF35 ES.
You can find the detail information about specifications and dimensions on part number SCF35 ES.

Variation of this product

Part Number
SA30 ES
SC40 ES
SI30 ES
SIL25 ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

101.17 €

1 17 Days 30Right Screw7522Male thread899.07316577002655

121.70 €

1 17 Days 40-9428Welding end1300.07316577002785

111.93 €

1 17 Days 30-7522Female thread1030.07316577002990

96.93 €

1 17 Days 25-6520Female thread684.07316577003621

Tech Support