Deep groove ball bearings / single row / MAC3 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61830 MAC3
61840 MAC3
61844 MAC3
61960 MAC3
QJ308 MAC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Raceway No. of Rows Rolling Element Material Bore Current insulation Design EAN Groove(s) on outer ring Outer ring Temperature range Weight
(g)

453.50 €

1 4 Days Steel15019020Single RowSteelCylindrical boreNo current insulation-7316570048476-Without flange/groove-20 to +150 °C1307.0

743.28 €

1 4 Days Steel20025024Single RowSteelCylindrical boreNo current insulation-7316570291230-Without flange/groove-20 to +150 °C2290.0

879.57 €

1 4 Days Steel22027024Single RowSteelCylindrical boreNo current insulation-7316571111223-Without flange/groove-20 to +150 °C2963.0

2,502.70 €

1 4 Days Steel30042056Single RowSteelCylindrical boreNo current insulation-7316570849363-Without flange/groove-20 to +150 °C24550.0

133.58 €

1 17 Days -409023----Split inner ring7316572225974Without groove--30 to +150 °C771.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Seal None. open bearing

Tech Support