Bearing Covers, Seals FS Series (SC213 FS)

Bearing Covers, Seals  FS Series SC213 FS

Product Details:

Manufacturer part number: SC213 FS

Brand: SNR

Price: 17.08

Delivery time: 4 Days


Technical Data:

EAN: 3413520644253

Weight: 82.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC213 FS

Part Number
SC213 FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Weight
(g)

17.08 €

1 4 Days 341352064425382.0

Loading...

  1. 1

Basic information

Temperature range -40 to +100 °C Version Felt seal

Tech Support