Deep Groove Ball Bearings / Single row / ZZ / SKF / Cylindrical bore

Deep Groove Ball Bearings / Single row / ZZ / SKF / Cylindrical bore
[Specifications]
・Number of Bearing Ring Rows: Single Row
・Bore: Cylindrical bore
・Cage: Sheet steel cage
・I.D. D(φ): 3-110
・Outer Diameter D(φ): 7-200
・Width B(mm): 2.5-38

Single row deep groove ball bearings are the most widely used bearing type. They are available capped (with seals or shields) or open. Open bearings that are also available capped may have recesses in the ring side faces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
214-ZZ
216-ZZ
311 -ZZ
6017 -ZZ
6019 -ZZ
604 -ZZ
61803 -ZZ
619/4 -ZZ
619/9-ZZ
6215 -ZZ
6220 -ZZ
6222-ZZ
623 -ZZ
625 -ZZ
6305 -ZZ
6309 -ZZ
638/5-ZZ
639/3 -ZZ
W6002 -ZZ
W608-ZZ
W609 -ZZ
W61900 -ZZ
W619/8-ZZ
W6201-ZZ
W623 -ZZ
W624 -ZZ
W627/4-ZZ
W627/5 -ZZ
W628/6 -ZZ
W6305 -ZZ
W634 -ZZ
W63800 -ZZ
W638/4-ZZ
W638/8 -ZZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

184.16 €

1 17 Days SteelGrade 07012524Steel73165772928411200.0

239.87 €

1 4 Days SteelGrade 08014026Steel73165772928721560.0

155.23 €

1 4 Days SteelGrade 05512029Steel73165771093471540.0

87.25 €

1 12 Days SteelGrade 08513022Steel7316571065724934.0

68.14 €

1 4 Days SteelGrade 09514524Steel73165709009031276.0

13.72 €

1 17 Days SteelGrade 54124Steel73165710303023.0

15.48 €

1 12 Days SteelGrade 517265Steel73165776115439.0

9.40 €

10 12 Days SteelGrade 54114Steel73165771217904.0

12.45 €

1 12 Days SteelGrade 59206Steel73165771015018.0

88.27 €

1 17 Days SteelGrade 07513025Steel73165709025321203.0

119.40 €

1 4 Days SteelGrade 010018034Steel73165766246983242.0

343.90 €

1 17 Days SteelGrade 011020038Steel73165766247284472.0

4.07 €

1 17 Days SteelGrade 53104Steel73165770949332.0

3.15 €

1 7 Days SteelGrade 55165Steel73165770900655.0

8.32 €

1 12 Days SteelGrade 6256217Steel7316570198041228.0

27.62 €

1 12 Days SteelGrade 64510025Steel7316577303011850.0

12.03 €

1 17 Days SteelGrade 55115Steel73165702601752.0

15.05 €

1 17 Days SteelGrade 5384Steel73165710221851.0

26.45 €

1 17 Days Stainless SteelGrade 515329Stainless Steel731657070560733.0

17.00 €

1 17 Days Stainless SteelGrade 58227Stainless Steel731657097741712.0

19.83 €

1 4 Days Stainless SteelGrade 59247Stainless Steel731657472509014.0

23.98 €

1 17 Days Stainless SteelGrade 510226Stainless Steel731657090435210.0

19.08 €

1 17 Days Stainless SteelGrade 58196Stainless Steel73165777300157.0

26.15 €

1 17 Days Stainless SteelGrade 5123210Stainless Steel731657051510738.0

16.17 €

1 12 Days Stainless SteelGrade 53104Stainless Steel73165707166102.0

13.17 €

1 17 Days Stainless SteelGrade 54135Stainless Steel73165773014823.0

19.73 €

1 4 Days Stainless SteelGrade 5472.5Stainless Steel-8.0

22.70 €

1 17 Days Stainless SteelGrade 5582.5Stainless Steel731657188273420.0

18.32 €

1 17 Days Stainless SteelGrade 56135Stainless Steel73165702348623.0

127.08 €

1 17 Days Stainless SteelGrade 6256217Stainless Steel7316570453645243.0

14.10 €

1 4 Days Stainless SteelGrade 54165Stainless Steel73165725411425.0

22.62 €

1 17 Days Stainless SteelGrade 510197Stainless Steel73165705604597.0

17.43 €

1 17 Days Stainless SteelGrade 5494Stainless Steel73165707396881.0

19.08 €

1 17 Days Stainless SteelGrade 58166Stainless Steel73165708649914.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 °C

Tech Support