Deep groove ball bearings / single row / ZZ / ZZC3WT / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6004-ZZC3WT
6205-ZZC3WT
6207 -ZZC3WT
6214 -ZZC3WT
6302 -ZZC3WT
6308 -ZZC3WT
6312-ZZC3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

11.70 €

1 4 Days -204212731657154764068.0

16.08 €

1 17 Days Grade 52552157316571005409131.0

28.62 €

1 17 Days Grade 63572177316571310640293.0

91.03 €

1 4 Days -701252473165718967791116.0

11.90 €

1 4 Days -154213731657129473584.0

58.12 €

1 17 Days Grade 64090237316570279405635.0

143.90 €

1 4 Days Grade 0601303173165712919181734.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -40 to +160 °C

Tech Support