Deep Groove Ball Bearings / Single row / open / SKF / Without Flange

Deep Groove Ball Bearings / Single row / open / SKF / Without Flange
[Specifications]
・Number of Bearing Ring Rows: Single Row
・Bore: Cylindrical bore
・Cage: Sheet steel cage
・I.D. D(φ): 6-260
・Outer Diameter D(φ): 19-320
・Width B(mm): 6-48

Single row deep groove ball bearings are the most widely used bearing type. They are available capped (with seals or shields) or open. Open bearings that are also available capped may have recesses in the ring side faces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16002
16009
16010
16012
16014
16016
16017
16018
16020
16021
16030
208
214
308
61809
61815
61832
61848
61852
61900
61904
61907
61910
61917
61926
6228
6230
626
6412
6416
RLS5
RLS10
RLS11
RMS8
W626
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

8.53 €

1 12 Days SteelGrade 515328Steel731657701581527.0

19.92 €

1 12 Days SteelGrade 6457510Steel7316577015853166.0

22.48 €

1 12 Days SteelGrade 6508010Steel7316577015877189.0

40.97 €

1 17 Days SteelGrade 6609511Steel7316577016706299.0

58.32 €

1 17 Days SteelGrade 67011013Steel7316577015914427.0

94.50 €

1 17 Days SteelGrade 08012514Steel7316577015952593.0

78.52 €

1 17 Days SteelGrade 08513014Steel7316577015969621.0

85.53 €

1 17 Days SteelGrade 09014016Steel7316577015976837.0

122.47 €

1 17 Days SteelGrade 010015016Steel7316577015990915.0

172.72 €

1 12 Days SteelGrade 010516018Steel73165770160031168.0

307.05 €

1 17 Days SteelGrade 015022524Steel73165770804623064.0

69.47 €

1 17 Days SteelGrade 6408018Steel7316576679568393.0

114.25 €

1 4 Days SteelGrade 07012524Steel73165766799571200.0

96.12 €

1 17 Days SteelGrade 6409023Steel7316577003966671.0

37.05 €

1 17 Days SteelGrade 645587Steel731657663981438.0

102.40 €

1 17 Days SteelGrade 6759510Steel7316577098290147.0

355.56 €

1 4 Days SteelGrade 016020020Steel73165714145081252.0

938.37 €

1 17 Days SteelGrade 024030028Steel73165714402933840.0

1,013.82 €

1 4 Days Steel-26032028Steel73165714402624168.0

11.50 €

1 7 Days SteelGrade 510226Steel73165771218829.0

14.68 €

1 17 Days SteelGrade 520379Steel731657709500833.0

46.58 €

1 17 Days SteelGrade 6355510Steel731657024126680.0

60.78 €

1 17 Days SteelGrade 6507212Steel7316577095046130.0

201.30 €

1 17 Days SteelGrade 08512018Steel7316577122025549.0

476.70 €

1 4 Days SteelGrade 013018024Steel73165771000921609.0

398.23 €

1 4 Days SteelGrade 014025042Steel73165766231417644.0

599.55 €

1 17 Days SteelGrade 015027045Steel731657729753210099.0

2.88 €

1 12 Days SteelGrade 56196Steel73165770936228.0

167.75 €

1 17 Days SteelGrade 06015035Steel73165766212152767.0

535.20 €

1 4 Days SteelGrade 08020048Steel73165766212776718.0

26.02 €

1 17 Days SteelGrade 515.87539.68811.112Steel731657706901658.0

54.83 €

1 17 Days SteelGrade 631.7569.8517.463Steel7316577017734292.0

59.90 €

1 4 Days SteelGrade 634.92576.217.463Steel7316577017772370.0

64.90 €

1 4 Days SteelGrade 625.463.519.05Steel7316577017932259.0

17.15 €

1 17 Days Stainless SteelGrade 56196Stainless Steel73165700564647.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None. open bearing Temperature range -20 to +150 °C

Tech Support