Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
13.77 € | 1 | 12 Days | Steel | Grade 5 | 22 | 50 | 14 | Steel | 7316577298614 | 117.0 | ||
26.43 € | 1 | 12 Days | Steel | Grade 6 | 60 | 95 | 18 | Steel | 7316573400882 | 414.0 | ||
32.83 € | 1 | 7 Days | Steel | Grade 6 | 65 | 100 | 18 | Steel | 7316577302557 | 441.0 | ||
92.95 € | 1 | 17 Days | Steel | Grade 0 | 95 | 145 | 24 | Steel | 7316577747921 | 1230.0 | ||
133.10 € | 1 | 17 Days | Steel | Grade 0 | 105 | 160 | 26 | Steel | 7316577101082 | 1576.0 | ||
14.17 € | 1 | 12 Days | Steel | Grade 5 | 15 | 24 | 5 | Steel | 7316577611529 | 8.0 | ||
19.95 € | 1 | 12 Days | Steel | Grade 5 | 25 | 37 | 7 | Steel | 7316577095220 | 21.0 | ||
36.78 € | 1 | 12 Days | Steel | Grade 5 | 40 | 52 | 7 | Steel | 7316577095275 | 32.0 | ||
60.08 € | 1 | 17 Days | Steel | Grade 6 | 55 | 72 | 9 | Steel | 7316577611598 | 80.0 | ||
83.78 € | 1 | 17 Days | Steel | Grade 6 | 70 | 90 | 10 | Steel | 7316577100412 | 134.0 | ||
184.08 € | 1 | 17 Days | Steel | Grade 0 | 105 | 130 | 13 | Steel | 7316577100948 | 325.0 | ||
12.98 € | 1 | 12 Days | Steel | Grade 5 | 12 | 24 | 6 | Steel | 7316577311030 | 10.0 | ||
62.57 € | 1 | 12 Days | Steel | Grade 6 | 45 | 68 | 12 | Steel | 7316577611642 | 133.0 | ||
18.20 € | 1 | 12 Days | Steel | Grade 5 | 20 | 47 | 18 | Steel | 7316570020915 | 140.0 | ||
164.23 € | 1 | 17 Days | Steel | Grade 0 | 65 | 120 | 31 | Steel | 7316577080554 | 1248.0 | ||
180.42 € | 1 | 17 Days | Steel | Grade 0 | 70 | 125 | 31 | Steel | 7316577298621 | 1359.0 | ||
23.67 € | 1 | 17 Days | Steel | Grade 5 | 20 | 52 | 21 | Steel | 7316577080578 | 200.0 | ||
233.35 € | 1 | 17 Days | Steel | Grade 0 | 60 | 130 | 46 | Steel | 7316577080646 | 2441.0 | ||
6.70 € | 1 | 17 Days | Steel | Grade 5 | 3 | 10 | 4 | Steel | 7316577100078 | 2.0 | ||
6.78 € | 1 | 17 Days | Steel | Grade 5 | 4 | 13 | 5 | Steel | 7316571407289 | 3.0 | ||
18.83 € | 1 | 12 Days | Steel | Grade 5 | 25 | 47 | 16 | Steel | 7316570020984 | 102.0 | ||
188.53 € | 1 | 12 Days | Steel | Grade 0 | 75 | 160 | 37 | Steel | 7316576623059 | 3075.0 | ||
16.68 € | 1 | 12 Days | Stainless Steel | Grade 5 | 8 | 22 | 7 | Stainless Steel | 7316574640751 | 12.0 | ||
34.25 € | 1 | 12 Days | Stainless Steel | Grade 5 | 20 | 37 | 9 | Stainless Steel | 7316570936667 | 34.0 | ||
21.17 € | 1 | 12 Days | Stainless Steel | Grade 5 | 15 | 35 | 11 | Stainless Steel | 7316570860108 | 42.0 | ||
13.17 € | 1 | 17 Days | Stainless Steel | Grade 5 | 4 | 13 | 5 | Stainless Steel | 7316570940336 | 3.0 | ||
16.73 € | 1 | 17 Days | Stainless Steel | Grade 5 | 5 | 16 | 5 | Stainless Steel | 7316570374124 | 5.0 |
Loading...
Raceway No. of Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |