Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6015 -2RS1C3 |
6211 -2RS1C3 |
6217-2RS1C3 |
62203 -2RS1C3 |
62206 -2RS1C3 |
62207 -2RS1C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
47.80 € | 1 | 17 Days | Grade 0 | 75 | 115 | 20 | 7316576680960 | 651.0 | ||
27.55 € | 1 | 12 Days | Grade 6 | 55 | 100 | 21 | 7316576681332 | 616.0 | ||
118.53 € | 1 | 4 Days | Grade 0 | 85 | 150 | 28 | 7316576681660 | 1786.0 | ||
16.60 € | 1 | 17 Days | Grade 5 | 17 | 40 | 16 | 7316570613834 | 87.0 | ||
26.35 € | 1 | 17 Days | Grade 6 | 30 | 62 | 20 | 7316570723274 | 250.0 | ||
34.25 € | 1 | 17 Days | Grade 6 | 35 | 72 | 23 | 7316570990218 | 382.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Contact seals on both sides |
Temperature range | -20 to +120 °C |