Deep groove ball bearings / single row / 2RZ / 2RZ / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6006 -2RZ
61812 -2RZ
61910 -2RZ
6206 -2RZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.87 €

1 12 Days 3055137316570425239124.0

66.34 €

1 17 Days 6078107316577611628103.0

72.98 €

1 17 Days 5072127316571499758139.0

13.05 €

1 12 Days 3062167316570217582201.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Non-contact seal on both sides Temperature range -20 to +120 °C

Tech Support