Cam Followers, Roller Followers -2RS Series (LR5002-2RS)

Cam Followers, Roller Followers  -2RS Series LR5002-2RS

Product Details:

Manufacturer part number: LR5002-2RS

Brand: NKE BEARINGS

Price: 26.82

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Roller Width B: 13 mm

EAN: 9008745729362

Internal diameter: 15 mm

Weight: 60.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LR5002-2RS

Part Number
LR5002-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

26.82 €

1 4 Days 351390087457293621560.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Double row bearing
Cage Polyamide cage Outer ring Spherical outside surface Seal Lip seal on both sides
Temperature range -20 to +120 °C

Tech Support