Stud type track rollers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NUKR35
NUKR52
NUKR80
NUKR90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

31.07 €

1 4 Days 3552900874570918016164.0

49.62 €

1 4 Days 5266900874570702520440.0

91.07 €

1 4 Days 801009008745732454301960.0

107.22 €

1 4 Days 901009008745732461301960.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Axial fixing Hexagon socket
Cage None. full complement bearing Lubrication & Maintenance Relubrication possible without restriction Outer ring Spherical outside surface
Seal Gap seal on both sides Eccentric ring Without eccentric ring

Tech Support