Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6322 MC3VL0241
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 110 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 240 | Width B(mm) | 50 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | Current insulation of outer surfaces of the outer ring (up t | EAN | 7316571429144 |
Outer ring | Without flange/groove | Seal | None. open bearing | Temperature range | -20 to +150 °C |
Weight(g) | 11400.0 |
This page is Deep groove ball bearings / single row / MC3VL0241 / SKF, part number 6322 MC3VL0241.
You can find the detail information about specifications and dimensions on part number 6322 MC3VL0241.