Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6318 -ZC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 90 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 190 | Width B(mm) | 43 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | EAN | 7316571367927 |
Outer ring | Without flange/groove | Seal | Cover on one side | Temperature range | -20 to +150 °C |
Weight(g) | 4916.0 |