Self-aligning ball bearings / double row / 2219 / tapered bore / 2219 K.MP63 / K.MP63 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2219 K.MP63

Part Number
2219 K.MP63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

544.28 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 6 I.D. D(φ) 95
Outer Diameter D(φ) 170 Width B(mm) 43 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Normal radial clearance
EAN 7316577296597 Seal None. open bearing Temperature range -30 to +150 °C
Weight(g) 4169.0

This page is Self-aligning ball bearings / double row / 2219 / tapered bore / 2219 K.MP63 / K.MP63 / SKF, part number 2219 K.MP63.
You can find the detail information about specifications and dimensions on part number 2219 K.MP63.

Tech Support