Flange Type TF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY1.15/16 TF
FY12 TF
FY15 TF
FY17 TF
FYTB3/4 TF
FYTB15 TF
FYTB45 TF
FYTBK25 TF
FYTBK35 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

92.90 €

1 4 Days Square Flange Type-Cast IronSteel414366.673165777487442336

27.32 €

1 17 Days Square Flange Type-Cast IronSteel47632.97316570081602425

28.12 €

1 17 Days Square Flange Type-Cast IronSteel47632.97316570947854410

28.05 €

1 4 Days Square Flange Type-Cast IronSteel47632.97316570181982395

33.37 €

1 17 Days [Others] Oval Flange Type19.05Cast IronSteel2--7316570338812440

27.46 €

1 12 Days [Others] Oval Flange Type15Cast IronSteel2--7316570576641345

58.74 €

1 17 Days [Others] Oval Flange Type45Cast IronSteel2--73165770318461812

28.19 €

1 17 Days [Others] Oval Flange Type25ResinStainless Steel2--7316570453256290

41.46 €

1 17 Days [Others] Oval Flange Type35ResinStainless Steel2--7316570267358627

Loading...

  1. 1

Basic information

Fixing Threaded pins Temperature range -20 to +120 °C Version Standard version

Tech Support