Deep groove ball bearings / single row / 2RSR / 2RSRC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6015-2RSRC3
6020 -2RSRC3
61920-2RSRC3
62206 -2RSRC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.77 €

1 4 Days 75115209008745153747640

73.97 €

1 4 Days 1001502490087451554991250.0

173.37 €

1 4 Days 100140209008745166464830.0

13.75 €

1 4 Days 3062209008745179105240

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seals on both sides Temperature range -20 to +120 °C

Tech Support