Deep groove ball bearings / single row / 2RS / 2RSTVC3 / NKE BEARINGS (2210-2RSTVC3)

Deep groove ball bearings / single row / 2RS / 2RSTVC3 / NKE BEARINGS 2210-2RSTVC3

Product Details:

Manufacturer part number: 2210-2RSTVC3

Brand: NKE BEARINGS

Price: 45.03

Delivery time: 4 Days


Technical Data:

I.D. D: 50 φ

Outer Diameter D: 90 φ

Width B: 23 mm

EAN: 9008745708411

Weight: 600 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2210-2RSTVC3

Part Number
2210-2RSTVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.03 €

1 4 Days 5090239008745708411600

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Seal Contact seals on both sides Temperature range -30 to +100 °C

This page is Deep groove ball bearings / single row / 2RS / 2RSTVC3 / NKE BEARINGS, part number 2210-2RSTVC3.
You can find the detail information about specifications and dimensions on part number 2210-2RSTVC3.

Variation of this product

Part Number
2204 -2RSTVC3
2206 -2RSTVC3
2208 -2RSTVC3
2212 -2RSTVC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

19.95 €

1 4 Days 2047189008745708107140

26.64 €

1 4 Days 3062209008745708381250.0

35.63 €

1 4 Days 4080239008745708398490.0

65.36 €

1 4 Days 601102890087457376261100.0

Tech Support