Deep groove ball bearings / single row / 2Z / NKE BEARINGS

Deep groove ball bearings / single row / 2Z / NKE BEARINGS
[Specifications]
・Materials of Inner and Outer Ring: Steel
・I.D. D (φ) : 9, 17, 105
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Seal: Cover on both sides
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6003 -2Z
609 -2Z
6221 -2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2.52 €

1 4 Days 173510900874514791337.0

1.93 €

1 4 Days 9247900874515943515.0

153.27 €

1 4 Days 1051903690087451795943730.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +150 °C

Tech Support