Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3209 B-2RSTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 45 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 85 | Width B(mm) | 30.2 | Number of Bearing Ring Rows | Double Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
EAN | 9008745137440 | Seal | Lip seal on both sides | Temperature range | -20 to +120 °C |
Weight(g) | 690.0 | Arrangement | Standard version | Contact angle | 32 degree |
This page is Angular contact ball bearings / single row / contact angle 32° / B2RSTV / NKE BEARINGS, part number 3209 B-2RSTV.
You can find the detail information about specifications and dimensions on part number 3209 B-2RSTV.