Deep groove ball bearings / single row / K.2RSTVC3 / NKE BEARINGS (2208 K.2RSTVC3)

Deep groove ball bearings / single row / K.2RSTVC3 / NKE BEARINGS 2208 K.2RSTVC3

Product Details:

Manufacturer part number: 2208 K.2RSTVC3

Brand: NKE BEARINGS

Price: 35.63

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 23 mm

EAN: 9008745703256

Weight: 490.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2208 K.2RSTVC3

Part Number
2208 K.2RSTVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.63 €

1 4 Days 4080239008745703256490.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 °C

This page is Deep groove ball bearings / single row / K.2RSTVC3 / NKE BEARINGS, part number 2208 K.2RSTVC3.
You can find the detail information about specifications and dimensions on part number 2208 K.2RSTVC3.

Variation of this product

Part Number
2210 K.2RSTVC3
2212 K.2RSTVC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

45.03 €

1 4 Days 5090239008745708428600

64.56 €

1 4 Days 601102890087457376571100.0

Tech Support