Deep groove ball bearings / single row / open / NKE BEARINGS (608)

Deep groove ball bearings / single row / open / NKE BEARINGS 608

Product Details:

Manufacturer part number: 608

Brand: NKE BEARINGS

Price: 1.62

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 0

I.D. D: 8 φ

Outer Diameter D: 22 φ

Width B: 7 mm

EAN: 9008745158780


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608

Part Number
608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Seal Temperature range Weight
(g)

1.62 €

1 4 Days Grade 082279008745158780None open bearing-20 to +150 degrees12.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove

This page is Deep groove ball bearings / single row / open / NKE BEARINGS, part number 608.
You can find the detail information about specifications and dimensions on part number 608.

Variation of this product

Part Number
16012
16014
16016
61810
61813
61818
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Seal Temperature range Weight
(g)

19.24 €

1 4 Days Grade 06095119008745103605None open bearing-20 to +150 degrees281.0

27.37 €

1 4 Days Grade 070110139008745103667None open bearing-20 to +150 degrees431.0

35.69 €

1 4 Days Grade 080125149008745103704None open bearing-20 to +150 degrees610.0

22.40 €

1 4 Days Grade 0506579008745161377None open bearing-20 to +150 degrees50

35.51 €

1 4 Days Grade 06585109008745161643None. open bearing-20 to +150 °C130

64.63 €

1 4 Days Grade 090115139008745162046None open bearing-20 to +150 degrees280.0

Tech Support