Angular contact ball bearings / double row / 3002, 3307 / 2RS / plastic cage / series B2RS / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3002 B2RS
3307 B2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
Contact angle

10.64 €

1 4 Days 15321336.025 degrees

99,999.00 €

1 4 Days 358034.9739.0-

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Seal Lip seal on both sides Temperature range -20 to +120 °C Arrangement Standard version

Tech Support