Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Angular contact ball bearings / double row / S3306 / 2RS / plastic cage / series B2RS / ZEN

    Part number:

    S3306 B2RS
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    S3306 B2RS
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    58.45 €
    ( 69.56 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Materials of Inner and Outer Ring: Stainless Steel
    ・Number of Bearing Ring Rows: Double Row
    ・Cage: Polyamide cage
    ・Seal: Lip seal on both sides
    ・I.D. D(φ): 30
    ・Accuracy (JIS) : Grade 0