Axial deep groove ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51104
51111
51117
51118
51136
51212
51217
51230
51232
51312
51318
51322
51324
51330
52202
BA6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
Operating direction

1.72 €

1 4 Days 20351040.0Single direction bearing

5.10 €

1 4 Days 557816213.0Single direction bearing

18.55 €

1 4 Days 8511019432.0Single direction bearing

18.22 €

1 4 Days 9012022692.0Single direction bearing

325.92 €

1 4 Days 180225342891.0Single direction bearing

13.90 €

1 4 Days 609526687.0Single direction bearing

25.53 €

1 4 Days 85125311223.0Single direction bearing

142.19 €

1 4 Days 150215505620.0Single direction bearing

479.98 €

1 4 Days 160225515820.0Single direction bearing

28.58 €

1 4 Days 60110351410.0Single direction bearing

89.04 €

1 4 Days 90155503082.0Single direction bearing

137.93 €

1 4 Days 110190637441.0Single direction bearing

-

1 Quote 120210709636.0Single direction bearing

290.70 €

1 4 Days 1502508014940.0Single direction bearing

4.45 €

1 4 Days 10322280.0Double direction bearing

4.35 €

1 4 Days 61455.0Single direction bearing

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Cage Sheet steel cage Temperature range -30 to +150 °C Angular adjustment Non-angle adjustable
Product range Axial deep groove ball bearing. without washer(s)

Tech Support