Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Axial deep groove ball bearings / 511xx / series M / ZEN

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    Weight

    (g)

    Minimum order quantity
    280
    350
    53
    11700.0
    1 pieces
    300
    380
    62
    16480.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    556.35 €
    ( 662.06 € )
    4 working days
    803.63 €
    ( 956.32 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Materials of Inner and Outer Ring: Steel
    ・Product range: Axial deep groove ball bearing. without washer(s)
    ・Cage: Brass cage
    ・Seal: Cover on both sides
    ・I.D. D(φ): 280, 300
    ・Accuracy (JIS) : Grade 0