Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Rolling Element Material | Bore | Cage | Clearance | Current insulation | Outer ring | Seal | Temperature range | Weight (g) | Angular adjustment | Arrangement | Contact angle | Fixing | Inner ring | Operating direction | Product range | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.71 € | 1 | 4 Days | Steel | 20 | 47 | 40 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 179.0 | - | - | - | - | - | - | - | ||
13.03 € | 1 | 4 Days | Steel | 25 | 52 | 44 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 219.0 | - | - | - | - | - | - | - | ||
13.77 € | 1 | 4 Days | Steel | 30 | 62 | 48 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 354.0 | - | - | - | - | - | - | - | ||
18.68 € | 1 | 4 Days | Steel | 35 | 72 | 52 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 562.0 | - | - | - | - | - | - | - | ||
26.48 € | 1 | 4 Days | Steel | 40 | 80 | 56 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 732.0 | - | - | - | - | - | - | - | ||
40.72 € | 1 | 4 Days | Steel | 45 | 85 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 810.0 | - | - | - | - | - | - | - | ||
45.82 € | 1 | 4 Days | Steel | 50 | 90 | 58 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 896.0 | - | - | - | - | - | - | - | ||
50.92 € | 1 | 4 Days | Steel | 55 | 100 | 60 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 1193.0 | - | - | - | - | - | - | - | ||
66.22 € | 1 | 4 Days | Steel | 60 | 110 | 62 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 1557.0 | - | - | - | - | - | - | - | ||
35.17 € | 1 | 4 Days | Steel | - | - | - | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 1100.0 | - | - | - | - | - | - | - | ||
8.94 € | 1 | 4 Days | Steel | 40 | 80 | 18 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 428.0 | - | - | - | - | - | - | - | ||
7.78 € | 1 | 4 Days | Steel | 45 | 85 | 19 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 480.0 | - | - | - | - | - | - | - | ||
14.45 € | 1 | 4 Days | Steel | 55 | 100 | 21 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 720.0 | - | - | - | - | - | - | - | ||
12.70 € | 1 | 4 Days | Steel | 35 | 80 | 21 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 527.0 | - | - | - | - | - | - | - | ||
13.25 € | 1 | 4 Days | Steel | 40 | 90 | 23 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 728.0 | - | - | - | - | - | - | - | ||
21.36 € | 1 | 4 Days | Steel | 40 | 90 | 33 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 944.0 | - | - | - | - | - | - | - | ||
10.51 € | 1 | 4 Days | Steel | 65 | 90 | 18 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 330.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
192.07 € | 1 | 4 Days | Steel | 130 | 170 | 30 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 1780.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
73.88 € | 1 | 4 Days | Steel | 160 | 200 | 31 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 2101.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
- | 1 | Quote | Steel | 240 | 300 | 45 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 6778.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
248.12 € | 1 | 4 Days | Steel | 260 | 320 | 45 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 7115.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
422.37 € | 1 | 4 Days | Steel | 140 | 200 | 46 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 4480.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
95.57 € | 1 | 4 Days | Steel | 100 | 170 | 55 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 5060.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
418.78 € | 1 | 4 Days | Steel | 170 | 280 | 87 | - | Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 19840.0 | Non-angle adjustable | - | - | - | - | Single direction bearing | Axial deep groove ball bearing. without washer(s) | ||
128.25 € | 1 | 4 Days | Steel | 200 | 250 | 24 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 2300.0 | - | - | - | - | - | - | - | ||
128.91 € | 1 | 4 Days | Steel | 170 | 230 | 28 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 2948.0 | - | - | - | - | - | - | - | ||
10.98 € | 1 | 4 Days | Steel | 35 | 80 | 31 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 630.0 | - | - | - | - | - | - | - | ||
27.40 € | 1 | 4 Days | Steel | 50 | 110 | 40 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 1483.0 | - | - | - | - | - | - | - | ||
38.32 € | 1 | 4 Days | Steel | 55 | 120 | 43 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 1916.0 | - | - | - | - | - | - | - | ||
0.70 € | 1 | 4 Days | Steel | 6 | 13 | 3.5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 3.0 | - | - | - | - | - | - | - | ||
0.84 € | 1 | 4 Days | Steel | 7 | 17 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 6.0 | - | - | - | - | - | - | - | ||
26.00 € | 1 | 4 Days | Steel | 55 | 100 | 48.4 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 1010.0 | - | - | - | Eccentric locking collar | Widened inner ring on one side | - | - | ||
6.31 € | 1 | 4 Days | Steel | 10 | 28 | 8 | Single Row | Steel | - | Polyamide cage | Normal radial clearance | - | - | None. open bearing | -20 to +150 °C | 15.0 | - | Standard version | Without indication. usually 30-40 degrees | - | - | - | - | ||
16.03 € | 1 | 4 Days | Steel | 20 | 47 | 12 | Single Row | Steel | - | Polyamide cage | Normal radial clearance | - | - | None. open bearing | -20 to +150 °C | 91.0 | - | Standard version | Without indication. usually 30-40 degrees | - | - | - | - | ||
1.58 € | 1 | 4 Days | Steel | 5 | 11 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | None. open bearing | -40 to +150 °C | 20.0 | - | - | - | - | - | - | - | ||
1.68 € | 1 | 4 Days | Steel | 8 | 16 | 5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | None. open bearing | -40 to +150 °C | 4.0 | - | - | - | - | - | - | - | ||
1.22 € | 1 | 4 Days | Steel | 3 | 8 | 2.5 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 1.0 | - | - | - | - | - | - | - | ||
1.02 € | 1 | 4 Days | Steel | 12.7 | 28.575 | 6.35 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 25.0 | - | - | - | - | - | - | - | ||
2.30 € | 1 | 4 Days | Steel | 15.875 | 34.925 | 7.142 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 30.0 | - | - | - | - | - | - | - | ||
8.40 € | 1 | 4 Days | Steel | 19.05 | 47.625 | 14.288 | - | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 127.00001 | - | - | - | - | - | - | - | ||
37.79 € | 1 | 4 Days | Steel | 50.8 | 101.6 | 20.6 | Single Row | Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 700.0 | - | - | - | - | - | - | - | ||
28.24 € | 1 | 4 Days | Stainless Steel | 20 | 47 | 14 | - | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | - | - | None. open bearing | -30 to +150 °C | 120.0 | - | - | - | - | - | - | - | ||
25.60 € | 1 | 4 Days | Stainless Steel | 40 | 60 | 13 | - | Stainless Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 114.0 | Non-angle adjustable | - | - | - | - | - | Axial deep groove ball bearing. without washer(s) | ||
152.64 € | 1 | 4 Days | Stainless Steel | 80 | 105 | 19 | - | Stainless Steel | - | Sheet steel cage | - | - | - | - | -30 to +150 °C | 384.0 | Non-angle adjustable | - | - | - | - | - | Axial deep groove ball bearing. without washer(s) | ||
6.67 € | 1 | 4 Days | Stainless Steel | 20 | 47 | 14 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 105.0 | - | - | - | - | - | - | - | ||
1.20 € | 1 | 4 Days | Stainless Steel | 3 | 8 | 4 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Without flange/groove | None. open bearing | -40 to +150 °C | 10.0 | - | - | - | - | - | - | - | ||
40.77 € | 1 | 4 Days | Stainless Steel | 20 | 47 | 31 | - | Stainless Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 217.0 | - | - | - | Eccentric locking collar | Widened inner ring on one side | - | - | ||
2.16 € | 1 | 4 Days | Stainless Steel | 3 | 6 | 2 | Single Row | Stainless Steel | Cylindrical bore | Sheet steel cage | Normal radial clearance | No current insulation | Flange on outer ring | None. open bearing | -40 to +150 °C | 1.0 | - | - | - | - | - | - | - | ||
- | 1 | Quote | Stainless Steel | 20 | 47 | 25 | - | Stainless Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 150.0 | - | - | - | Threaded pins | Widened inner ring on one side | - | - | ||
22.07 € | 1 | 4 Days | Stainless Steel | 17 | 35 | 17.5 | - | Stainless Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 50.0 | - | - | - | Threaded pins | Widened inner ring on one side | - | - | ||
13.28 € | 1 | 4 Days | Steel | 40 | 80 | 49.2 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 637.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
27.53 € | 1 | 4 Days | Steel | 60 | 110 | 65.1 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 1400.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
- | 1 | Quote | Steel | 65 | 120 | 65.1 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 1780.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
45.26 € | 1 | 4 Days | Steel | 70 | 125 | 74.6 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 2039.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
185.83 € | 1 | 4 Days | Steel | 70 | 150 | 78 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 3688.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
119.63 € | 1 | 4 Days | Steel | 75 | 160 | 82 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 4630.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
218.77 € | 1 | 4 Days | Steel | 95 | 200 | 103 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 8570.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
- | 1 | Quote | Steel | 120 | 260 | 126 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 18339.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
1,211.17 € | 1 | 4 Days | Steel | 130 | 280 | 135 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 22301.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - | ||
29.37 € | 1 | 4 Days | Steel | 30 | 72 | 42.9 | - | Steel | Cylindrical bore | - | - | - | Spherical | Contact seals on both sides | -20 to +120 °C | 558.0 | - | - | - | Threaded pins | Widened inner ring on both sides | - | - |
Loading...
Accuracy (JIS) | Grade 0 |
---|
Configure
Basic Attributes
Materials of Inner and Outer Ring
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Number of Bearing Ring Rows
Rolling Element Material
Bore
Cage
Clearance
Current insulation
Outer ring
Seal
Temperature range
Weight(g)
Angular adjustment
Arrangement
Contact angle
Fixing
Inner ring
Operating direction
Product range
Type
Filter by standard shipping days
Optional Attributes