Manufacturer part number: 6002-2RSC3
Brand: ZEN
Price: 1.10 €
Delivery time: 4 Days
Materials of Inner and Outer Ring: Steel
I.D. D: 15 φ
Outer Diameter D: 32 φ
Width B: 9 mm
Rolling Element Material: Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6002-2RSC3
Part Number
|
---|
6002-2RSC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 1 | 4 Days | Steel | 15 | 32 | 9 | Steel | 31.0 |
Loading...
Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore |
---|---|---|---|---|---|
Cage | Sheet steel cage | Clearance | Slightly increased radial clearance | Current insulation | No current insulation |
Outer ring | Without flange/groove | Seal | Contact seals on both sides | Temperature range | -20 to +120 °C |