Deep groove ball bearings / single row / X / φ2.5 / ZEN

Deep groove ball bearings / single row / X / φ2.5 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 2.5
・Accuracy (JIS) : Grade 0
・Seal: None. Open bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
602 X
682 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

1.32 €

1 4 Days 82.81.0

1.78 €

1 4 Days 61.85.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 2.5
Number of Bearing Ring Rows Single Row Rolling Element Material Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without flange/groove Seal None. open bearing Temperature range -20 to +150 °C

Tech Support