Self-aligning ball bearings / single row / 1218 (Part Numbers)

Self-aligning ball bearings / single row / 1218
[Specifications]
・Materials of Inner and Outer Ring: Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・I.D. D(φ): 90
・Accuracy (JIS) : Grade 0
・Seal: None. Open bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1218

Part Number
1218
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.23 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 90
Outer Diameter D(φ) 160 Width B(mm) 30 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C Weight(g) 2562.0

Tech Support