Linear Bushings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KH0824
KH1026
KH4060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Outer Diameter D
(φ)
Series Weight
(g)
Width
(mm)

4.43 €

1 4 Days 8158 series12.024

99,999.00 €

1 4 Days 101710 series1626

12.65 €

1 4 Days 405240 series182.060

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal None. open bearing
Temperature range -30 to +80 °C Version Closed version

Tech Support