Linear Bushings LM Series / Seal / Standard bearing steel / Without Misalignment Compensation

Linear Bushings LM Series / Seal / Standard bearing steel / Without Misalignment Compensation
[Specifications]
・Material: Standard bearing steel
・Seal: Sealed on all sides
・Angle compensation: Without misalignment compensation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LM5 UU
LM6 UU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
Outer Diameter D
(mm)
Series Weight
(g)
Width
(mm)

19.48 €

1 4 Days 515105 series410.2

17.98 €

1 4 Days 619126 series1013.5

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal Sealed on all sides
Temperature range -30 to +80 °C Version Closed version

Tech Support