Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Fixing | Number of holes | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
9.05 € | 1 | 4 Days | Square Flange Type | 25 | Threaded pins | 4 | 677.0 | ||
19.08 € | 1 | 4 Days | Square Flange Type | 40 | Threaded pins | 4 | 1736.0 | ||
27.88 € | 1 | 4 Days | Square Flange Type | 45 | Threaded pins | 4 | 1964.0 | ||
32.34 € | 1 | 4 Days | Square Flange Type | 50 | Threaded pins | 4 | 2178.0 | ||
400.09 € | 1 | 4 Days | Square Flange Type | 85 | Threaded pins | 4 | 14056.0 | ||
155.60 € | 1 | 4 Days | Round Flange Type | 70 | Threaded pins | 4 | 6021.0 | ||
19.26 € | 1 | 4 Days | [Others] Oval Flange Type | 15 | Threaded pins | 2 | 469.0 | ||
10.77 € | 1 | 4 Days | [Others] Oval Flange Type | 15.875 | Threaded pins | 2 | 445.0 | ||
118.74 € | 1 | 4 Days | [Others] Oval Flange Type | 70 | Threaded pins | 2 | 4902.0 | ||
20.86 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | Threaded pins | 2 | 900.0 | ||
47.43 € | 1 | 4 Days | [Others] Oval Flange Type | 45 | Threaded pins | 2 | 3100.0 | ||
120.28 € | 1 | 4 Days | [Others] Oval Flange Type | 65 | Threaded pins | 2 | 15942.0 | ||
143.91 € | 1 | 4 Days | [Others] Oval Flange Type | 70 | Threaded pins | 2 | 8203.0 | ||
160.15 € | 1 | 4 Days | [Others] Oval Flange Type | 75 | Threaded pins | 2 | 21282.0 | ||
190.32 € | 1 | 4 Days | [Others] Oval Flange Type | 80 | Threaded pins | 2 | 11906.0 | ||
248.00 € | 1 | 4 Days | [Others] Oval Flange Type | 85 | Threaded pins | 2 | 14258.0 | ||
284.34 € | 1 | 4 Days | [Others] Oval Flange Type | 90 | Threaded pins | 2 | 15450.0 | ||
65.66 € | 1 | 4 Days | Square Flange Type | 50 | Threaded pins | 4 | 4752.0 | ||
855.29 € | 1 | 4 Days | Square Flange Type | 120 | Threaded pins | 4 | 50000.0 | ||
1,202.02 € | 1 | 4 Days | Square Flange Type | 130 | Threaded pins | 4 | 64000.0 | ||
34.92 € | 1 | 4 Days | Square Flange Type | 25 | Eccentric locking collar | 4 | 736.0 | ||
32.55 € | 1 | 4 Days | Square Flange Type | 50 | Eccentric locking collar | 4 | 2318.0 | ||
43.32 € | 1 | 4 Days | Square Flange Type | 55 | Eccentric locking collar | 4 | 3202.0 | ||
58.56 € | 1 | 4 Days | [Others] Oval Flange Type | 60 | Eccentric locking collar | 2 | 3613.0 | ||
6.03 € | 1 | 4 Days | [Others] Oval Flange Type | 10 | Eccentric locking collar | 2 | 70.0 | ||
13.63 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | Eccentric locking collar | 2 | 250.0 | ||
16.55 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | Eccentric locking collar | 2 | 568.0 | ||
20.03 € | 1 | 4 Days | [Others] Oval Flange Type | 35 | Eccentric locking collar | 2 | 508.00003 | ||
25.15 € | 1 | 4 Days | Square Flange Type | 45 | Adapter sleeve | 4 | 1866.0 | ||
37.94 € | 1 | 4 Days | Square Flange Type | 55 | Adapter sleeve | 4 | 2630.0 | ||
137.85 € | 1 | 4 Days | Square Flange Type | 75 | Adapter sleeve | 4 | 5248.0 | ||
121.94 € | 1 | 4 Days | Square Flange Type | 85 | Adapter sleeve | 4 | 7852.0 | ||
57.57 € | 1 | 4 Days | [Others] Oval Flange Type | 55 | Adapter sleeve | 2 | 2480.0 | ||
43.11 € | 1 | 4 Days | [Others] Oval Flange Type | 60 | Adapter sleeve | 2 | 2966.0 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Temperature range | -20 to +120 °C |
---|---|---|---|---|---|
Version | Standard version |