Flanged housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCF201
UCF206-18
UCF211-32
UCF214
UCF215
UCF218
UCF307
UCF308
UCF309
UCF311
UCF313
UCF314
UCF316
UCF318
UCFC204
UCFC206
UCFC207
UCFC208
UCFC210
UCFC212
UCFC218
UCFL210
UCFL217
UCFL218
UCFS322
UELF208
UKF207
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Fixing Number of holes Weight
(g)

17.17 €

1 4 Days Square Flange Type12Threaded pins4572.0

18.44 €

1 4 Days Square Flange Type28.575Threaded pins41000.0

41.08 €

1 4 Days Square Flange Type50.8Threaded pins43066.0

95.43 €

1 4 Days Square Flange Type70Threaded pins45100.0

111.18 €

1 4 Days Square Flange Type75Threaded pins45851.0

254.62 €

1 4 Days Square Flange Type90Threaded pins410729.0

78.72 €

1 4 Days Square Flange Type35Threaded pins42070.0

40.10 €

1 4 Days Square Flange Type40Threaded pins42614.0

51.38 €

1 4 Days Square Flange Type45Threaded pins43300.0

81.15 €

1 4 Days Square Flange Type55Threaded pins45831.0

97.97 €

1 4 Days Square Flange Type65Threaded pins47256.0

187.73 €

1 4 Days Square Flange Type70Threaded pins419958.0

-

1 Quote Square Flange Type80Threaded pins412013.0

411.42 €

1 4 Days Square Flange Type90Threaded pins417793.0

8.45 €

1 4 Days Round Flange Type20Threaded pins4679.0

17.17 €

1 4 Days Round Flange Type30Threaded pins41265.0

37.68 €

1 4 Days Round Flange Type35Threaded pins41537.0

26.29 €

1 4 Days Round Flange Type40Threaded pins41902.0

37.11 €

1 4 Days Round Flange Type50Threaded pins42790.0

44.23 €

1 4 Days Round Flange Type60Threaded pins44623.0

312.25 €

1 4 Days Round Flange Type90Threaded pins413120.0

34.03 €

1 4 Days [Others] Oval Flange Type50Threaded pins21973.0

127.38 €

1 4 Days [Others] Oval Flange Type85Threaded pins27668.0

152.70 €

1 4 Days [Others] Oval Flange Type90Threaded pins29645.0

686.30 €

1 4 Days Square Flange Type110Threaded pins437845.0

17.83 €

1 4 Days Square Flange Type40Eccentric locking collar41750.0

18.85 €

1 4 Days Square Flange Type35Adapter sleeve41100.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Temperature range -20 to +120 °C
Version Standard version

Tech Support