Plummer block housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UCP214
UCP305
UCP306
UCP307
UCP310
UCP314
UCPA204
UCPA206
UCPA209
UCPA210
UCPA212
UCPH204
UCPH208
UKP307
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Fixing Weight
(g)

118.74 €

1 4 Days 70Threaded pins5681.0

50.55 €

1 4 Days 25Threaded pins1280.0

51.66 €

1 4 Days 30Threaded pins1720.0

72.34 €

1 4 Days 35Threaded pins2318.0

98.06 €

1 4 Days 50Threaded pins11806.0

209.05 €

1 4 Days 70Threaded pins10168.0

17.78 €

1 4 Days 20Threaded pins555.0

37.20 €

1 4 Days 30Threaded pins1123.0

46.25 €

1 4 Days 45Threaded pins2097.0

32.05 €

1 4 Days 50Threaded pins2382.0

73.35 €

1 4 Days 60Threaded pins4148.0

10.46 €

1 4 Days 20Threaded pins800.0

26.57 €

1 4 Days 40Threaded pins2666.0

61.18 €

1 4 Days 35Adapter sleeve1139.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Temperature range -20 to +120 °C

Tech Support