Axial needle roller bearing (AX513)

Axial needle roller bearing AX513

Product Details:

Manufacturer part number: AX513

Brand: NADELLA

Price: 8.38

Delivery time: 4 Days


Technical Data:

I.D. d: 5 mm

O.D. D: 13 mm

Width B: 2.3 mm

Product range: Axial needle roller and cage assembly only

Weight: 1.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AX513

Part Number
AX513
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Product range Weight
(g)

8.38 €

1 4 Days 5132.3Axial needle roller and cage assembly only1.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Stainless Steel Number of Raceway Ring Rows Single Track Rolling Element Material Stainless Steel
Cage Sheet steel cage Temperature range -20 to +120 °C

This page is Axial needle roller bearing, part number AX513.
You can find the detail information about specifications and dimensions on part number AX513.

Variation of this product

Part Number
AX1022
AX1226
AX1528
AX917
AXZ5.5816
AXZ82543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Product range Weight
(g)

8.58 €

1 4 Days 10222.8Axial needle roller and cage assembly only4.0

8.58 €

1 4 Days 12262.8Axial needle roller and cage assembly only6.0

8.58 €

1 4 Days 15282.8Axial needle roller and cage assembly only7.0

8.37 €

1 4 Days 9172.3Axial needle roller and cage assembly only2.0

36.96 €

1 4 Days 8165.5Axial needle roller with built-in raceway washer and plate5.0

136.93 €

1 4 Days 25438Axial needle roller with built-in raceway washer and plate1.0

Tech Support