Drawn Cup Roller Bearings with Open End / Without lubrication groove / DL Series (DL5018)

Drawn Cup Roller Bearings with Open End / Without lubrication groove / DL Series DL5018

Product Details:

Manufacturer part number: DL5018

Brand: NADELLA

Price: 40.73

Delivery time: 4 Days


Technical Data:

I.D. d: 50 mm

O.D. D: 58 mm

Width B: 18 mm

Weight: 71.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DL5018

Part Number
DL5018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

40.73 €

1 4 Days 50581871.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal None. open bearing Temperature range -30 to +140 °C

This page is Drawn Cup Roller Bearings with Open End / Without lubrication groove / DL Series, part number DL5018.
You can find the detail information about specifications and dimensions on part number DL5018.

Variation of this product

Part Number
DL1612
DL3516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

12.89 €

1 4 Days 16221212.0

19.77 €

1 4 Days 35431642.0

Tech Support