Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RNA1007 |
RNA1035 |
RNA1065 |
RNA2055 |
RNA2105 |
RNA3035 |
RNA3060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
36.80 € | 1 | 4 Days | 9.7 | 19 | 12 | 13.0 | ||
72.30 € | 1 | 4 Days | 44 | 58 | 18 | 150.0 | ||
172.09 € | 1 | 4 Days | 78.3 | 95 | 20 | 306.0 | ||
165.20 € | 1 | 4 Days | 68.8 | 85 | 28 | 361.0 | ||
447.40 € | 1 | 4 Days | 119.2 | 140 | 32 | 941.0 | ||
189.93 € | 1 | 4 Days | 49.7 | 72 | 36 | 545.0 | ||
269.85 € | 1 | 4 Days | 78.3 | 100 | 38 | 810.0 |
Loading...
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Inner ring | Without inner ring | Lubrication | Groove with lubrication hole(s) |
Seal | None. open bearing | Temperature range | -20 to +100 °C |