Roller Bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AR1460110
AX685110
AX890120
AXZ5.5917
AXZ82035.4
NA1012
NA3045
RAXF715
RAXPZ420
RAXPZ445
RNA3040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Inner/Outer Ring Material Precision (JIS) Rolling Element Material Angular adjustment Cage Clearance Inner ring Lubrication Product range Seal Temperature range Weight
(g)

400.41 €

1 4 Days 6011014Stainless SteelClass 0Stainless SteelNon-angle adjustable----Complete axial cylindrical roller bearing--20 to +120 °C572.0

371.34 €

1 4 Days 851106Stainless Steel-Stainless Steel-Sheet steel cage---Axial needle roller and cage assembly only--20 to +120 °C142.0

433.25 €

1 4 Days 901208Stainless Steel-Stainless Steel-Sheet steel cage---Axial needle roller and cage assembly only--20 to +120 °C238.0

58.35 €

1 4 Days 9175.5Stainless Steel-Stainless Steel-Sheet steel cage---Axial needle roller with built-in raceway washer and plate--20 to +120 °C5.0

79.14 €

1 4 Days 2035.48Stainless Steel-Stainless Steel-Sheet steel cage---Axial needle roller with built-in raceway washer and plate--20 to +120 °C31.0

-

1 Quote ----Class 0--Sheet steel cageNormal radial clearanceWith inner ringGroove with lubrication hole(s)-None. open bearing-20 to +100 °C50.0

-

1 Quote 458538-Class 0--Sheet steel cageNormal radial clearanceWith inner ringGroove with lubrication hole(s)-None. open bearing-20 to +100 °C710.0

51.40 €

1 4 Days 1531.514.2Stainless Steel-Stainless Steel-Sheet steel cage--For grease or oil lubrication---20 to +120 °C22.0

99,999.00 €

1 4 Days 2035.427Stainless Steel-Stainless Steel-Sheet steel cage--For grease or oil lubrication---20 to +120 °C91.0

226.66 €

1 4 Days 456627Stainless Steel-Stainless Steel-Sheet steel cage--For grease or oil lubrication---20 to +120 °C216.0

245.25 €

1 4 Days 55.47218-Class 0--Sheet steel cageNormal radial clearanceWithout inner ringGroove with lubrication hole(s)-None. open bearing-20 to +100 °C672.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track

Tech Support