Bearing Inner Ring and CP Thrust Plate / Inner dimension 19-130mm

Bearing Inner Ring and CP Thrust Plate / Inner dimension 19-130mm
[Specifications]
・Inner dimension(mm): 19-130
・Outer dimension(mm): 31.5-168.7
・Width(mm): 2-18

NADELLA Bearing accessories: Bearing Inner Ring and CP Thrust Plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BIC1025
CP21932
CP7130170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner dimension
(mm)
Lubrication hole Outer dimension
(mm)
Surface Weight
(g)
Width
(mm)

38.97 €

1 4 Days 25Without lubrication groove33.5No twist-free grinding54.018

20.65 €

1 4 Days 19-31.5-9.02

212.03 €

1 4 Days 130-168.7-480.07

Loading...

  1. 1

Tech Support