Cam Followers, Roller Followers / Spherical Outer Ring / Single row bearing / Stainless Steel (FP412)

Cam Followers, Roller Followers / Spherical Outer Ring / Single row bearing / Stainless Steel FP412

Product Details:

Manufacturer part number: FP412

Brand: NADELLA

Price: 47.85

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 12 φ

Roller Width B: 9.7 mm

Cage: None. full complement needle bearing

Inner dimension: 4 mm

Seal: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FP412

Part Number
FP412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Cage Inner dimension
(mm)
Seal Weight
(g)

47.85 €

1 4 Days 129.7None. full complement needle bearing4-6.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Stainless Steel Ball rows Single row bearing
Temperature range -20 to +120 °C

This page is Cam Followers, Roller Followers / Spherical Outer Ring / Single row bearing / Stainless Steel, part number FP412.
You can find the detail information about specifications and dimensions on part number FP412.

Variation of this product

Part Number
FGU65120
GC40
GCL22
GCR52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Cage Inner dimension
(mm)
Seal Weight
(g)

595.11 €

1 4 Days 12040None. full complement bearing65None. open bearing2350.0

116.12 €

1 4 Days 4021.6None. full complement needle bearing18None. open bearing301.0

-

1 Quote --None. full complement needle bearing-None. open bearing58.0

-

1 Quote 5225.6None. full complement needle bearing20None. open bearing568.0

Tech Support