Track rollers EEM Series

Track rollers  EEM Series
[Specifications]
・Roller Type: Spherical Outer Ring
・Material: Stainless Steel
・Ball rows: Single row bearing
・EEM Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FG1232 EEM
FG1535 EEM
FG55100 EEM
FG80140 EEM
FG90160 EEM
FGL65120 EEM
GC19 EEM
GC22 EEM
GC30 EEM
GC35 EEM
GC52 EEM
GCL35 EEM
GCL40 EEM
GCR35 EEM
GCR40 EEM
GCR47 EEM
GCR62 EEM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Inner dimension
(mm)
Weight
(g)

73.25 €

1 4 Days 32151277.0

-

1 Quote 351915103.0

-

1 Quote 10036551350.0

-

1 Quote 14048803610.0

-

1 Quote 16054905300.0

-

1 Quote 12042652350.0

-

1 Quote 1912.2834.0

-

1 Quote 2213.21058.0

-

1 Quote 3015.21290.0

-

1 Quote 3519.616208.0

-

1 Quote 5266.620540.0

-

1 Quote 3519.616208.0

-

1 Quote 4021.618301.0

167.76 €

1 4 Days 3519.616220.0

166.04 €

1 4 Days 4021.618321.0

-

1 Quote 4725.620500.0

-

1 Quote 6280.6241035.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Stainless Steel Ball rows Single row bearing
Cage None. full complement needle bearing Seal Cover on both sides Temperature range -20 to +120 °C

Tech Support