5-port solenoid valve Direct acting poppet type elastic body seal VK3000 series manifold

5-port solenoid valve Direct acting poppet type elastic body seal VK3000 series manifold
5-port solenoid valve Direct acting poppet type elastic body seal VK3000 series manifold base.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VV5K3-20-02-00F-Q
VV5K3-20-02-Q
VV5K3-20-03-00F-Q
VV5K3-20-04-00F-Q
VV5K3-20-04-Q
VV5K3-20-05-00F-Q
VV5K3-20-05-Q
VV5K3-20-06-Q
VV5K3-20-07-Q
VV5K3-20-08-Q
VV5K3-20-10-00F-Q
VV5K3-21-08-00F-Q
VV5K3-41-04-C4-Q
VV5K3-41-06-M5F-Q
VV5K3-42-03-C6F-Q
VV5K3-42-04-01F-Q
VV5K3-42-05-01F-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Stations Port pipe connection port diameter Thread standard Solenoid direction

23.21 €

1 98 Days For 20 type and direct piping type2-G-

23.19 €

1 98 Days For 20 type and direct piping type2-Rc-

31.23 €

1 98 Days For 20 type and direct piping type3-G-

39.26 €

1 98 Days For 20 type and direct piping type4-G-

39.26 €

1 98 Days For 20 type and direct piping type4-Rc-

47.23 €

1 98 Days For 20 type and direct piping type5-G-

47.23 €

1 98 Days For 20 type and direct piping type5-Rc-

55.24 €

1 98 Days For 20 type and direct piping type6-Rc-

63.26 €

1 98 Days For 20 type and direct piping type7-Rc-

71.23 €

1 98 Days For 20 type and direct piping type8-Rc-

87.19 €

1 98 Days For 20 type and direct piping type10-G-

83.19 €

1 98 Days For 21 type / direct piping type8-G-

74.48 €

1 98 Days For 41 type / base piping type4ø4RcSolenoid is on the opposite side of A and B ports

74.48 €

1 98 Days For 41 type / base piping type6M5 × 0.8GSolenoid is on the opposite side of A and B ports

57.65 €

1 39 Days For 42 type / base piping type3ø6GSolenoid is on the opposite side of A and B ports

52.08 €

1 98 Days For 42 type / base piping type4Rc 1/8GSolenoid is on the opposite side of A and B ports

63.26 €

1 98 Days For 42 type / base piping type5Rc 1/8GSolenoid is on the opposite side of A and B ports

Loading...

  1. 1

Basic information

Type Manifold Base CE compliant CE-compliant product

Tech Support