Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Standard BSHP ball runner block made of steel
Definition of the format of ball runner blocks
Criterion | Designation | Code (example) | ||
F | N | S | ||
Width | Flange (F) | F | ||
Slimline (S) | S | |||
Wide (B) | B | |||
Compact (C) | C | |||
Length | Normal (N) | N | ||
Long (L) | L | |||
Short (K) | K | |||
Height | Standard height (S) | S | ||
High (H) | H | |||
Low (N) | N |
Dynamic characteristics
Travel speed: vmax = 5 m/s
Acceleration: amax = 500 m/s2
(If Fcomb > 2.8 · Fpr : amax = 50 m/s2)
Note on lubrication
▶ Pre-lubricated
Note
Can be used on all SNS/SNO ball guide rails.
Ball runner blocks of size 55 and size 65 can be found in chapter “Heavy-duty ball runner block BSHP made of steel” after this chapter.
Options and material numbers
Size | Ball runner blocks with size | Preload class | Accuracy class | Seals on ball runner blocks | |||||||||||
without ball chain | with ball chain | ||||||||||||||
C0 | C1 | C2 | C3 | N | H | P | XP | SS | LS1) | DS | SS | LS1) | DS | ||
15 | R1623 1 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
20 | R1623 8 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
25 | R1623 2 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
30 | R1623 7 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
35 | R1623 3 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
45 | R1623 4 | 9 | 4 | 3 | – | – | 20 | – | – | 22 | – | – | |||
1 | 4 | 3 | 2 | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
3 | – | – | – | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
E.g.: | R1623 7 | 1 | 3 | 20 |
1) Only for accuracy classes N and H and for XP in preload class C1.
Ordering example
Options:
▶ Ball runner blocks SLS
▶ Size 30
▶ Preload class C1
▶ Accuracy class H
▶ With standard seal, without ball chain
Material number: R1623 713 20
a) For O-ring Size 15: Ø 4 · 1.0 (mm) Size 20 – 45: Ø 5 · 1.0 (mm) Open lube port if necessary (see section entitled “Lubrication”). b) Lube nipple, size 15 – 20: Funnel-type lube nipple DIN 3405-A, M3x5, B2 = 1.6 mm When using different lube nipples, pay attention to the screw-in depth of 5 mm! Lube nipple, size 25 – 45: Hydraulic-type lube nipple DIN 71412-A M6x8, B2 = 9.5 mm When using different lube nipples, pay attention to the screw-in depth of 8 mm! The lube nipple is included in the scope of delivery (not installed). Connection is possible on all sides. |
Size | Dimensions (mm) | |||||||||||||||||
A | A1 | A2 | A3 | B+0.5 | B1 | E1 | E2 | E8 | E9 | H | H1 | H21) | H22) | K1 | K2 | K3 | K4 | |
15 | 34 | 17 | 15 | 9.5 | 72.6 | 53.6 | 26 | 26 | 24.55 | 6.70 | 24 | 19.90 | 16.30 | 16.20 | 17.20 | 18.80 | 3.20 | 3.20 |
20 | 44 | 22 | 20 | 12.0 | 91.0 | 65.6 | 32 | 50 | 32.50 | 7.30 | 30 | 25.35 | 20.75 | 20.55 | 14.80 | 14.80 | 3.35 | 3.35 |
25 | 48 | 24 | 23 | 12.5 | 107.9 | 79.5 | 35 | 50 | 38.30 | 11.50 | 36 | 29.90 | 24.45 | 24.25 | 20.80 | 21.95 | 5.50 | 5.50 |
30 | 60 | 30 | 28 | 16.0 | 119.7 | 89.4 | 40 | 60 | 48.40 | 14.60 | 42 | 35.35 | 28.55 | 28.35 | 21.00 | 22.70 | 6.05 | 6.05 |
35 | 70 | 35 | 34 | 18.0 | 139.0 | 105.5 | 50 | 72 | 58.00 | 17.35 | 48 | 40.40 | 32.15 | 31.85 | 23.75 | 25.25 | 6.90 | 6.90 |
45 | 86 | 43 | 45 | 20.5 | 174.1 | 133.5 | 60 | 80 | 69.80 | 20.90 | 60 | 50.30 | 40.15 | 39.85 | 35.50 | 37.50 | 8.20 | 8.20 |
Size | Dimensions (mm) | Mass (kg) | Load capacities3) (N) | Load moments3) (Nm) | ||||||||||
N3 | N6±0.5 | S2 | S5 | S9 | T | V1 | m | C | C0 | Mt | Mt0 | ML | ML0 | |
15 | 6.0 | 10.3 | M4 | 4.5 | M2.5x3.5 | 60 | 5.0 | 0.20 | 12800 | 18400 | 120 | 180 | 120 | 180 |
20 | 7.5 | 13.2 | M5 | 6.0 | M3x5 | 60 | 6.0 | 0.45 | 29600 | 41800 | 380 | 540 | 340 | 490 |
25 | 9.0 | 15.2 | M6 | 7.0 | M3x5 | 60 | 7.5 | 0.65 | 37300 | 52500 | 530 | 750 | 530 | 740 |
30 | 12.0 | 17.0 | M8 | 9.0 | M3x5 | 80 | 7.0 | 1.10 | 46000 | 66900 | 800 | 1160 | 740 | 1080 |
35 | 13.0 | 20.5 | M8 | 9.0 | M3x5 | 80 | 8.0 | 1.70 | 66700 | 116000 | 1440 | 2500 | 1290 | 2240 |
45 | 18.0 | 23.5 | M10 | 14.0 | M4x7 | 105 | 10.0 | 3.20 | 111000 | 190000 | 3010 | 5120 | 2730 | 4660 |
1) Dimension H2 with cover strip
2) Dimension H2 without cover strip
3) Load ratings and load moments for ball runner block without ball chain. Load ratings and load moments for ball runner block with ball chain Page.12
Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
Often only 50,000 m are actually stipulated. For comparison: Multiply the values C, Mt and ML by 1.26 according to the table.
Part Number
|
---|
R162311320 |
R162311420 |
R162319420 |
R162321320 |
R162321420 |
R162322420 |
R162329420 |
R162331420 |
R162339420 |
R162341420 |
R162349420 |
R162371320 |
R162371420 |
R162379420 |
R162381320 |
R162381420 |
R162389420 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Mounting Height H (mm) | Preload | Accuracy | Nominal Part Number | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | T Dimension (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.65 € | 1 | Available | 70 Days | 15 | 24 | [Light Preload] Interchangeable, Light Preload | High Grade (high) | 15 | 12800 | 18400 | 180 | 180 | 180 | 60 | |
90.14 € | 1 | Available | 70 Days | 15 | 24 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 15 | 12800 | 18400 | 180 | 180 | 180 | 60 | |
91.93 € | 1 | Available | 70 Days | 15 | 24 | Clearance | Normal Grade (normal) | 15 | 16128 | 23184 | 227 | 227 | 227 | 60 | |
126.12 € | 1 | Available | 70 Days | 25 | 36 | [Light Preload] Interchangeable, Light Preload | High Grade (high) | 25 | 37300 | 52500 | 740 | 740 | 750 | 60 | |
120.13 € | 1 | Available | 70 Days | 25 | 36 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 25 | 37300 | 52500 | 740 | 740 | 750 | 60 | |
122.54 € | 1 | Available | 70 Days | 23 | 36 | Medium Preload | Normal Grade (normal) | 25 | 46998 | 66150 | 945 | 945 | 932 | 60 | |
122.54 € | 1 | Available | 70 Days | 23 | 36 | Clearance | Normal Grade (normal) | 25 | 46998 | 66150 | 945 | 945 | 932 | 60 | |
146.39 € | 1 | Available | 70 Days | 34 | 48 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 35 | 84042 | 146160 | 3150 | 3150 | 2822 | 80 | |
146.39 € | 1 | Available | 70 Days | 34 | 48 | Clearance | Normal Grade (normal) | 35 | 84042 | 146160 | 3150 | 3150 | 2822 | 80 | |
184.35 € | 1 | Available | 70 Days | 45 | 60 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 45 | 139860 | 239400 | 6451 | 6451 | 5872 | 105 | |
184.35 € | 1 | Available | 70 Days | 45 | 60 | Clearance | Normal Grade (normal) | 45 | 139860 | 239400 | 6451 | 6451 | 5872 | 105 | |
142.62 € | 1 | Available | 70 Days | 28 | 42 | [Light Preload] Interchangeable, Light Preload | High Grade (high) | 30 | 57960 | 84294 | 1462 | 1462 | 1361 | 80 | |
135.81 € | 1 | Available | 70 Days | 28 | 42 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 30 | 57960 | 84294 | 1462 | 1462 | 1361 | 80 | |
135.81 € | 1 | Available | 70 Days | 28 | 42 | Clearance | Normal Grade (normal) | 30 | 57960 | 84294 | 1462 | 1462 | 1361 | 80 | |
110.37 € | 1 | Available | 70 Days | 20 | 30 | [Light Preload] Interchangeable, Light Preload | High Grade (high) | 20 | 29600 | 41800 | 490 | 490 | 540 | 60 | |
105.15 € | 1 | Available | 70 Days | 20 | 30 | [Light Preload] Interchangeable, Light Preload | Normal Grade (normal) | 20 | 29600 | 41800 | 490 | 490 | 540 | 60 | |
124.55 € | 1 | Available | 70 Days | 20 | 30 | Clearance | Normal Grade (normal) | 20 | 37296 | 52668 | 680 | 680 | 617 | 60 |
Loading...
Set / Single Item | Block only | Block Type | SLS - Slimline, long, standard height | Rail Type | standard Rail |
---|---|---|---|---|---|
No. of Blocks | 1 | Material | Carbon steel | Ball Arrangement | Medium, Heavy Load Type |
Retainer | Not provided | Lubrication Type | Lubrication Impregnated | Rolling Element | Ball |
Lubrication Type | Lithium based grease filled | Seal Type | Standard seal |
Configure
Basic Attributes
Rail Width(mm)
Mounting Height H(mm)
Preload
Accuracy
Nominal Part Number
T Dimension(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes