Part number:
possible part numbers found.Standard BSHP ball runner block made of steel
Definition of the format of ball runner blocks
Criterion | Designation | Code (example) | ||
F | N | S | ||
Width | Flange (F) | F | ||
Slimline (S) | S | |||
Wide (B) | B | |||
Compact (C) | C | |||
Length | Normal (N) | N | ||
Long (L) | L | |||
Short (K) | K | |||
Height | Standard height (S) | S | ||
High (H) | H | |||
Low (N) | N |
Dynamic characteristics
Travel speed: vmax = 5 m/s
Acceleration: amax = 500 m/s2
(If Fcomb > 2.8 · Fpr : amax = 50 m/s2)
Note on lubrication
▶ Pre-lubricated
Note
Can be used on all SNS/SNO ball guide rails.
Ball runner blocks of size 55 and size 65 can be found in chapter “Heavy-duty ball runner block BSHP made of steel” after this chapter.
Options and material numbers
Size | Ball runner blocks with size | Preload class | Accuracy class | Seals on ball runner blocks | |||||||||||
without ball chain | with ball chain | ||||||||||||||
C0 | C1 | C2 | C3 | N | H | P | XP | SS | LS1) | DS | SS | LS1) | DS | ||
15 | R1653 1 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
20 | R1653 8 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
25 | R1653 2 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
30 | R1653 7 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
35 | R1653 3 | 9 | 4 | 3 | – | – | 20 | 21 | – | 22 | 23 | – | |||
1 | 4 | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
3 | – | – | – | 8 | 20 | 21 | 2Z | 22 | 23 | 2Y | |||||
45 | R1653 4 | 9 | 4 | 3 | – | – | 20 | – | – | 22 | – | – | |||
1 | 4 | 3 | 2 | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
2 | – | 3 | 2 | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
3 | – | – | – | 8 | 20 | – | 2Z | 22 | – | 2Y | |||||
E.g.: | R1653 7 | 1 | 3 | 20 |
1) Only for accuracy classes N and H and for XP in preload class C1.
Ordering example
Options:
▶ Ball runner blocks FLS
▶ Size 30
▶ Preload class C1
▶ Accuracy class H
▶ With standard seal, without ball chain
Material number: R1653 713 20
a) For O-ring Size 15: Ø 4 · 1.0 (mm) Size 20 – 45: Ø 5 · 1.0 (mm) Open lube port if necessary (see section entitled “Lubrication”). b) Recommended position for pin holes (dimension E4 see chapter Mounting) Pre-drilled holes may be present at this position for manufacturing reasons. They are suitable for drilling out. c) Lube nipple, size 15 – 20: Funnel-type lube nipple DIN 3405-A, M3x5, B2 = 1.6 mm When using different lube nipples, pay attention to the screw-in depth of 5 mm! Lube nipple, size 25 – 45: Hydraulic-type lube nipple DIN 71412-A M6x8, B2 = 9.5 mm When using different lube nipples, pay attention to the screw-in depth of 8 mm! The lube nipple is included in the scope of delivery (not installed). Connection is possible on all sides. d) Sealing plugs may be present at this position for manufacturing reasons. Remove before mounting. |
Size | Dimensions (mm) | ||||||||||||||||||
A | A1 | A2 | A3 | B+0.5 | B1 | E1 | E2 | E3 | E8 | E9 | H | H1 | H21) | H22) | K1 | K2 | K3 | K4 | |
15 | 47 | 23.5 | 15 | 16.0 | 72.6 | 53.6 | 38 | 30 | 26 | 24.55 | 6.70 | 24 | 19.90 | 16.30 | 16.20 | 15.20 | 16.80 | 3.20 | 3.20 |
20 | 63 | 31.5 | 20 | 21.5 | 91.0 | 65.6 | 53 | 40 | 35 | 32.50 | 7.30 | 30 | 25.35 | 20.75 | 20.55 | 19.80 | 19.80 | 3.35 | 3.35 |
25 | 70 | 35.0 | 23 | 23.5 | 107.9 | 79.5 | 57 | 45 | 40 | 38.30 | 11.50 | 36 | 29.90 | 24.45 | 24.25 | 23.30 | 24.45 | 5.50 | 5.50 |
30 | 90 | 45.0 | 28 | 31.0 | 119.7 | 89.4 | 72 | 52 | 44 | 48.40 | 14.60 | 42 | 35.35 | 28.55 | 28.35 | 25.00 | 26.70 | 6.05 | 6.05 |
35 | 100 | 50.0 | 34 | 33.0 | 139.0 | 105.5 | 82 | 62 | 52 | 58.00 | 17.35 | 48 | 40.40 | 32.15 | 31.85 | 28.75 | 30.25 | 6.90 | 6.90 |
45 | 120 | 60.0 | 45 | 37.5 | 174.1 | 133.5 | 100 | 80 | 60 | 69.80 | 20.90 | 60 | 50.30 | 40.15 | 39.85 | 35.50 | 37.50 | 8.20 | 8.20 |
Size | Dimensions (mm) | Mass (kg) | Load capacities3) (N) | Load moments3) (Nm) | ||||||||||||
N1 | N2 | N6±0.5 | S1 | S2 | S5 | S9 | T | V1 | m | C | C0 | Mt | Mt0 | ML | ML0 | |
15 | 5.2 | 4.40 | 10.3 | 4.3 | M5 | 4.5 | M2.5x3.5 | 60 | 5.0 | 0.30 | 12800 | 18400 | 120 | 180 | 120 | 180 |
20 | 7.7 | 5.20 | 13.2 | 5.3 | M6 | 6.0 | M3x5 | 60 | 6.0 | 0.55 | 29600 | 41800 | 380 | 540 | 340 | 490 |
25 | 9.3 | 7.00 | 15.2 | 6.7 | M8 | 7.0 | M3x5 | 60 | 7.5 | 0.90 | 37300 | 52500 | 530 | 750 | 530 | 740 |
30 | 11.0 | 7.90 | 17.0 | 8.5 | M10 | 9.0 | M3x5 | 80 | 7.0 | 1.50 | 46000 | 66900 | 800 | 1160 | 740 | 1080 |
35 | 12.0 | 10.15 | 20.5 | 8.5 | M10 | 9.0 | M3x5 | 80 | 8.0 | 2.25 | 66700 | 116000 | 1440 | 2500 | 1290 | 2240 |
45 | 15.0 | 12.40 | 23.5 | 10.4 | M12 | 14.0 | M4x7 | 105 | 10.0 | 4.30 | 111000 | 190000 | 3010 | 5120 | 2730 | 4660 |
1) Dimension H2 with cover strip
2) Dimension H2 without cover strip
3) Load ratings and load moments for ball runner block without ball chain. Load ratings and load moments for ball runner block with ball chain Page.12
Determination of the dynamic load capacities and load moments is based on a stroke travel of 100,000 m according to DIN ISO 14728-1.
Often only 50,000 m are actually stipulated. For comparison: Multiply the values C, Mt and ML by 1.26 according to the table.
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
104.27 € ( 124.08 € ) | 70 working days |
99.25 € ( 118.11 € ) | 70 working days |
99.25 € ( 118.11 € ) | 70 working days |
138.93 € ( 165.33 € ) | 70 working days |
132.30 € ( 157.44 € ) | 70 working days |
132.30 € ( 157.44 € ) | 70 working days |
158.08 € ( 188.12 € ) | 70 working days |
165.97 € ( 197.50 € ) | 70 working days |
158.08 € ( 188.12 € ) | 70 working days |
199.07 € ( 236.89 € ) | 70 working days |
199.07 € ( 236.89 € ) | 70 working days |
265.83 € ( 316.34 € ) | 70 working days |
146.68 € ( 174.55 € ) | 70 working days |
146.68 € ( 174.55 € ) | 70 working days |
121.60 € ( 144.70 € ) | 70 working days |
115.80 € ( 137.80 € ) | 70 working days |
115.80 € ( 137.80 € ) | 70 working days |
High precision ball runner block in the design of FLS.