Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Standard ball guide rails made of steel
Characteristic features
▶ Maximum rigidity in all load directions
▶ High torque load capacity
Proven cover strip for the ball guide rail mounting holes ▶ One cover for all bore holes saves time and costs ▶ Made of corrosion resistant spring steel as per DIN EN 10088 ▶ Easy and safe during mounting ▶ Clip and secure |
Overview of formats and models
Ball guide rails with cover strip and strip clamps
made of aluminum
Ball guide rails with cover strip and screwed plastic
protective caps
Ball guide rails with plastic mounting hole plugs
Definition of the format of ball guide rails
Criterion | Designation | Code (example) | ||
S | N | O | ||
Width | Slimline (S) | S | ||
Wide (B) | B | |||
Length | Normal (N) | N | ||
Height | Standard height (S) | S | ||
Without groove (O) | O |
For mounting from above, with cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and aluminium strip clamps
(without threaded holes on end faces)
Notes
▶ Secure the cover strip!
▶ Strip clamps included in scope of delivery.
▶ Observe the instruction for mounting!
Please request the “Mounting instructions for ball rail systems” and “Mounting instructions for cover strip”.
▶ Composite ball guide rail also available.
Ball guide rails SNO R1605 .B. .. with smooth base area for mounting surfaces from cast mineral parts
In sizes 25-45 and available in accuracy class P and SP.
Options and material numbers
Size | Ball guide rail with size | Accuracy class | Number of partial sections ., Rail length L (mm), .... | Spacing T (mm) | Recommended rail length in accordance with formula L = nB · T – 4 mm | |||||
N | H | P | SP | UP | One-piece | Composite | Maximum number of holes nB | |||
15 | R1605 13 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
20 | R1605 83 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
25 | R1605 23 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
30 | R1605 73 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 80 | 48 |
35 | R1605 33 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 80 | 48 |
45 | R1605 43 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 105 | 36 |
55 | R1605 53 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 120 | 32 |
65 | R1605 63 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 150 | 25 |
E.g.: | R1605 73 | 3 | 31, 1676 |
Size | Dimensions (mm) | Mass m (kg/m) | ||||||||||||
A2 | D | F42) | F5 | F6 | H21) | Lmax | N6±0.5 | S5 | T | T1min | T1S3) | T1max | ||
15 | 15 | 7.4 | 7.3 | 12 | 2.0 | 16.30 | 3836 | 10.3 | 4.5 | 60 | 12 | 28.0 | 50 | 1.4 |
20 | 20 | 9.4 | 7.1 | 12 | 2.0 | 20.75 | 5816 | 13.2 | 6.0 | 60 | 13 | 28.0 | 50 | 2.4 |
25 | 23 | 11.0 | 8.2 | 13 | 2.0 | 24.45 | 5816 | 15.2 | 7.0 | 60 | 13 | 28.0 | 50 | 3.2 |
30 | 28 | 15.0 | 8.7 | 13 | 2.0 | 28.55 | 5836 | 17.0 | 9.0 | 80 | 16 | 38.0 | 68 | 5.0 |
35 | 34 | 15.0 | 11.7 | 16 | 2.2 | 32.15 | 5836 | 20.5 | 9.0 | 80 | 16 | 38.0 | 68 | 6.8 |
45 | 45 | 20.0 | 12.5 | 18 | 2.2 | 40.15 | 5771 | 23.5 | 14.0 | 105 | 18 | 50.5 | 89 | 10.5 |
55 | 53 | 24.0 | 14.0 | 17 | 3.2 | 48.15 | 3836 | 29.0 | 16.0 | 120 | 20 | 58.0 | 102 | 16.2 |
65 | 63 | 26.0 | 15.0 | 17 | 3.2 | 60.15 | 3746 | 38.5 | 18.0 | 150 | 21 | 73.0 | 130 | 22.4 |
1) Dimension H2 without cover strip
Size 15 with cover strip 0.1 mm
Size 20 – 30 with cover strip 0.2 mm
Size 35 – 65 with cover strip 0.3 mm
2) Dimension H4 with cover strip
3) Preferred dimension T1S with tolerances ±0.75 recommended.
4) Ball guide rails SNO with smooth base surface (without base groove).
For mounting from above, with cover strip made of corrosion-resistant spring steel as per DIN EN 10088 and screw-down plastic protective caps
(with threaded mounting holes on end faces)
Notes
▶ Secure the cover strip!
▶ Protective caps with screws and washers are included in the scope of delivery.
▶ Observe the instruction for mounting!
Please request the “Mounting instructions for ball rail systems” and “Mounting instructions for cover strip”.
▶ Composite ball guide rail also available.
Ball guide rails SNO R1605 .D. .. with smooth base area for mounting surfaces from cast mineral parts
In sizes 25-45 and available in accuracy class P and SP.
Options and material numbers
Size | Ball guide rail with size | Accuracy class | Number of partial sections ., Rail length L (mm), .... | Spacing T (mm) | Recommended rail length in accordance with formula L = nB · T – 4 mm | |||||
N | H | P | SP | UP | One-piece | Composite | Maximum number of holes nB | |||
15 | R1605 16 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
20 | R1605 86 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
25 | R1605 26 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
30 | R1605 76 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 80 | 48 |
35 | R1605 36 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 80 | 48 |
45 | R1605 46 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 105 | 36 |
55 | R1605 56 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 120 | 32 |
65 | R1605 66 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 150 | 25 |
E.g.: | R1605 76 | 3 | 31, 1676 |
Size | Dimensions (mm) | Mass m (kg/m) | ||||||||||||
A2 | D | F5 | F6 | H21) | Lmax | N6±0.5 | N11 | S5 | T | T1min2) | T1S4) | T1max | ||
15 | 15 | 7.4 | 14 | 6.5 | 16.30 | 3836 | 10.3 | 9.8 | 4.5 | 60 | 12 | 28.0 | 50 | 1.4 |
20 | 20 | 9.4 | 14 | 6.5 | 20.75 | 5816 | 13.2 | 13.0 | 6.0 | 60 | 13 | 28.0 | 50 | 2.4 |
25 | 23 | 11.0 | 15 | 6.5 | 24.45 | 5816 | 15.2 | 15.0 | 7.0 | 60 | 13 | 28.0 | 50 | 3.2 |
30 | 28 | 15.0 | 15 | 7.0 | 28.55 | 5836 | 17.0 | 18.0 | 9.0 | 80 | 16 | 38.0 | 68 | 5.0 |
35 | 34 | 15.0 | 18 | 7.0 | 32.15 | 5836 | 20.5 | 22.0 | 9.0 | 80 | 16 | 38.0 | 68 | 6.8 |
45 | 45 | 20.0 | 20 | 7.0 | 40.15 | 5771 | 23.5 | 30.0 | 14.0 | 105 | 18 | 50.5 | 89 | 10.5 |
55 | 53 | 24.0 | 20 | 7.0 | 48.15 | 3836 | 29.0 | 30.0 | 16.0 | 120 | 20 | 58.0 | 102 | 16.2 |
65 | 63 | 26.0 | 20 | 7.0 | 60.15 | 3746 | 38.5 | 40.0 | 18.0 | 150 | 21 | 73.0 | 130 | 22.4 |
1) Dimension H2 without cover strip
Size 15 with cover strip 0.1 mm
Size 20 – 30 with cover strip 0.2 mm
Size 35 – 65 with cover strip 0.3 mm
2) For end spaces below T1min, no threaded holes in end faces possible. Secure the cover strip.
3) Ball guide rails SNO with smooth base surface (without base groove).
4) Preferred dimension T1S with tolerances ±0.75 recommended.
For mounting from above with plastic mounting hole plugs
Notes
▶ Plastic mounting hole plugs included in scope of supply.
▶ Observe the instruction for mounting!
Please request the “Mounting instructions for ball rail systems.”
▶ Composite ball guide rail also available.
Ball guide rails SNO R1605 .C. .. with smooth base area for mounting surfaces from cast mineral parts
In sizes 25-45 and available in accuracy class P and SP.
Options and material numbers
Size | Ball guide rail with size | Accuracy class | Number of partial sections ., Rail length L (mm), .... | Spacing T (mm) | Recommended rail length in accordance with formula L = nB · T – 4 mm | |||||
N | H | P | SP | UP | One-piece | Composite | Maximum number of holes nB | |||
15 | R1605 10 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
20 | R1605 80 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
25 | R1605 20 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 60 | 64 |
30 | R1605 70 | 4 | 3 | 2 | 1 | 9 | 31, .... | 3., .... | 80 | 48 |
35 | R1605 30 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 80 | 48 |
45 | R1605 40 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 105 | 36 |
55 | R1605 50 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 120 | 32 |
65 | R1605 60 | 4 | 3 | 2 | 1 | 9 | 61, .... | 6., .... | 150 | 25 |
E.g.: | R1605 70 | 3 | 31, 1676 |
Size | Dimensions (mm) | Mass m (kg/m) | |||||||||
A2 | D | H21) | Lmax | N6±0.5 | S5 | T | T1min2) | T1S2) | T1max | ||
15 | 15 | 7.4 | 16.20 | 3836 | 10.3 | 4.5 | 60 | 10 | 28.0 | 50 | 1.4 |
20 | 20 | 9.4 | 20.55 | 5816 | 13.2 | 6.0 | 60 | 10 | 28.0 | 50 | 2.4 |
25 | 23 | 11.0 | 24.25 | 5816 | 15.2 | 7.0 | 60 | 10 | 28.0 | 50 | 3.2 |
30 | 28 | 15.0 | 28.35 | 5836 | 17.0 | 9.0 | 80 | 12 | 38.0 | 68 | 5.0 |
35 | 34 | 15.0 | 31.85 | 5836 | 20.5 | 9.0 | 80 | 12 | 38.0 | 68 | 6.8 |
45 | 45 | 20.0 | 39.85 | 5771 | 23.5 | 14.0 | 105 | 16 | 50.5 | 89 | 10.5 |
55 | 53 | 24.0 | 47.85 | 3836 | 29.0 | 16.0 | 120 | 18 | 58.0 | 102 | 16.2 |
65 | 63 | 26.0 | 59.85 | 3746 | 38.5 | 18.0 | 150 | 20 | 73.0 | 130 | 22.4 |
1) Dimension H2 without cover strip
2) Preferred dimension T1S with tolerances ±0.75 recommended.
3) Ball guide rails SNO with smooth base surface (without base groove).
Part Number
|
---|
R160510131.L=[80-3836/1] |
R160510231.L=[80-3836/1] |
R160510331.L=[80-3836/1] |
R160510431.L=[80-3836/1] |
R160513131.L=[84-3836/1] |
R160513231.L=[84-3836/1] |
R160513331.L=[84-3836/1] |
R160513431.L=[84-3836/1] |
R160516431.L=[84-3836/1] |
R160520131.L=[80-3836/1] |
R160520231.L=[80-3836/1] |
R160520331.L=[80-3836/1] |
R160520431.L=[80-3836/1] |
R160523131.L=[86-3836/1] |
R160523231.L=[86-3836/1] |
R160523331.L=[86-3836/1] |
R160523431.L=[86-3836/1] |
R160526431.L=[86-3836/1] |
R160530131.L=[104-3836/1] |
R160530231.L=[104-3836/1] |
R160530331.L=[104-3836/1] |
R160530431.L=[104-3836/1] |
R160533161.L=[112-3836/1] |
R160533261.L=[112-3836/1] |
R160533361.L=[112-3836/1] |
R160533461.L=[112-3836/1] |
R160536461.L=[112-3836/1] |
R160540131.L=[137-3776/1] |
R160540231.L=[137-3776/1] |
R160540331.L=[137-3776/1] |
R160540431.L=[137-3776/1] |
R160543161.L=[141-3776/1] |
R160543261.L=[141-3776/1] |
R160543361.L=[141-3776/1] |
R160543461.L=[141-3776/1] |
R160546461.L=[141-3776/1] |
R160550431.L=[156-3836/1] |
R160553461.L=[160-3836/1] |
R160556461.L=[160-3836/1] |
R160560431.L=[190-3746/1] |
R160563461.L=[192-3746/1] |
R160566461.L=[192-3746/1] |
R160570131.L=[104-3836/1] |
R160570231.L=[104-3836/1] |
R160570331.L=[104-3836/1] |
R160570431.L=[104-3836/1] |
R160573131.L=[112-3836/1] |
R160573231.L=[112-3836/1] |
R160573331.L=[112-3836/1] |
R160573431.L=[112-3836/1] |
R160576431.L=[112-3836/1] |
R160580131.L=[80-3836/1] |
R160580231.L=[80-3836/1] |
R160580331.L=[80-3836/1] |
R160580431.L=[80-3836/1] |
R160583131.L=[86-3836/1] |
R160583231.L=[86-3836/1] |
R160583331.L=[86-3836/1] |
R160583431.L=[86-3836/1] |
R160586431.L=[86-3836/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rail Width (mm) | Rail Length L (mm) | Accuracy | Nominal Part Number | H Dimension | T Dimension (mm) | Rail Option | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 56 Days | 15 | 80 ~ 3836 | SP Grade (highest) | 15 | 16.2 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 15 | 80 ~ 3836 | Precision Grade (higher) | 15 | 16.2 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 15 | 80 ~ 3836 | High Grade (high) | 15 | 16.2 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 15 | 80 ~ 3836 | Normal Grade (normal) | 15 | 16.2 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 15 | 84 ~ 3836 | SP Grade (highest) | 15 | 16.2 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 15 | 84 ~ 3836 | Precision Grade (higher) | 15 | 16.2 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 15 | 84 ~ 3836 | High Grade (high) | 15 | 16.2 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 15 | 84 ~ 3836 | Normal Grade (normal) | 15 | 16.2 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 15 | 84 ~ 3836 | Normal Grade (normal) | 15 | 16.2 | 60 | With cover strip and protective caps | ||
- | 1 | 56 Days | 23 | 80 ~ 3836 | SP Grade (highest) | 25 | 24.25 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 23 | 80 ~ 3836 | Precision Grade (higher) | 25 | 24.25 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 23 | 80 ~ 3836 | High Grade (high) | 25 | 24.25 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 23 | 80 ~ 3836 | Normal Grade (normal) | 25 | 24.25 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 23 | 86 ~ 3836 | SP Grade (highest) | 25 | 24.25 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 23 | 86 ~ 3836 | Precision Grade (higher) | 25 | 24.25 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 23 | 86 ~ 3836 | High Grade (high) | 25 | 24.25 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 23 | 86 ~ 3836 | Normal Grade (normal) | 25 | 24.25 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 23 | 86 ~ 3836 | Normal Grade (normal) | 25 | 24.25 | 60 | With cover strip and protective caps | ||
- | 1 | 56 Days | 34 | 104 ~ 3836 | SP Grade (highest) | 35 | 31.85 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 34 | 104 ~ 3836 | Precision Grade (higher) | 35 | 31.85 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 34 | 104 ~ 3836 | High Grade (high) | 35 | 31.85 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 34 | 104 ~ 3836 | Normal Grade (normal) | 35 | 31.85 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 34 | 112 ~ 3836 | SP Grade (highest) | 35 | 31.85 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 34 | 112 ~ 3836 | Precision Grade (higher) | 35 | 31.85 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 34 | 112 ~ 3836 | High Grade (high) | 35 | 31.85 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 34 | 112 ~ 3836 | Normal Grade (normal) | 35 | 31.85 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 34 | 112 ~ 3836 | Normal Grade (normal) | 35 | 31.85 | 80 | With cover strip and protective caps | ||
- | 1 | 56 Days | 45 | 137 ~ 3776 | SP Grade (highest) | 45 | 39.85 | 105 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 45 | 137 ~ 3776 | Precision Grade (higher) | 45 | 39.85 | 105 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 45 | 137 ~ 3776 | High Grade (high) | 45 | 39.85 | 105 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 45 | 137 ~ 3776 | Normal Grade (normal) | 45 | 39.85 | 105 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 45 | 141 ~ 3776 | SP Grade (highest) | 45 | 39.85 | 105 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 45 | 141 ~ 3776 | Precision Grade (higher) | 45 | 39.85 | 105 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 45 | 141 ~ 3776 | High Grade (high) | 45 | 39.85 | 105 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 45 | 141 ~ 3776 | Normal Grade (normal) | 45 | 39.85 | 105 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 45 | 141 ~ 3776 | Normal Grade (normal) | 45 | 39.85 | 105 | With cover strip and protective caps | ||
- | 1 | 56 Days | 53 | 156 ~ 3836 | Normal Grade (normal) | 55 | 47.85 | 120 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 53 | 160 ~ 3836 | Normal Grade (normal) | 55 | 47.85 | 120 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 53 | 160 ~ 3836 | Normal Grade (normal) | 55 | 47.85 | 120 | With cover strip and protective caps | ||
- | 1 | 56 Days | 63 | 190 ~ 3746 | Normal Grade (normal) | 65 | 59.85 | 150 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 63 | 192 ~ 3746 | Normal Grade (normal) | 65 | 59.85 | 150 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 63 | 192 ~ 3746 | Normal Grade (normal) | 65 | 59.85 | 150 | With cover strip and protective caps | ||
- | 1 | 56 Days | 28 | 104 ~ 3836 | SP Grade (highest) | 30 | 28.35 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 28 | 104 ~ 3836 | Precision Grade (higher) | 30 | 28.35 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 28 | 104 ~ 3836 | High Grade (high) | 30 | 28.35 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 28 | 104 ~ 3836 | Normal Grade (normal) | 30 | 28.35 | 80 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 28 | 112 ~ 3836 | SP Grade (highest) | 30 | 28.35 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 28 | 112 ~ 3836 | Precision Grade (higher) | 30 | 28.35 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 28 | 112 ~ 3836 | High Grade (high) | 30 | 28.35 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 28 | 112 ~ 3836 | Normal Grade (normal) | 30 | 28.35 | 80 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 28 | 112 ~ 3836 | Normal Grade (normal) | 30 | 28.35 | 80 | With cover strip and protective caps | ||
- | 1 | 56 Days | 20 | 80 ~ 3836 | SP Grade (highest) | 20 | 20.55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 20 | 80 ~ 3836 | Precision Grade (higher) | 20 | 20.55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 20 | 80 ~ 3836 | High Grade (high) | 20 | 20.55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 20 | 80 ~ 3836 | Normal Grade (normal) | 20 | 20.55 | 60 | With plastic mounting hole plugs | ||
- | 1 | 56 Days | 20 | 86 ~ 3836 | SP Grade (highest) | 20 | 20.55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 20 | 86 ~ 3836 | Precision Grade (higher) | 20 | 20.55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 20 | 86 ~ 3836 | High Grade (high) | 20 | 20.55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 20 | 86 ~ 3836 | Normal Grade (normal) | 20 | 20.55 | 60 | With cover strip and strip clamps | ||
- | 1 | 56 Days | 20 | 86 ~ 3836 | Normal Grade (normal) | 20 | 20.55 | 60 | With cover strip and protective caps |
Loading...
Set / Single Item | Rail only | Rail Type | standard Rail | Material | Carbon steel |
---|---|---|---|---|---|
Ball Arrangement | Medium, Heavy Load Type | Rolling Element | Ball |
Configure
Basic Attributes
Rail Width(mm)
Rail Length L(mm)
Accuracy
Nominal Part Number
H Dimension
T Dimension(mm)
Rail Option
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes